IESNA:LM-63-2002
[TEST]P1644165
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-19)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1E-760-U-T2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 67W 70CRI 5700K FIXTURE w/ TYPE I DISTRIBUTION OPTIC
[LAMP] (16) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.56A 67.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8358.2
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 67.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 70 75 85 90 95 105 115 125 135 145 155 165 175 180 
974.7 1079.8 1206.6 1297.8 1344.3 1369.7 1402.3 1427.7 1436.7 1469.3 1541.2 1639.6 1746.5 1892.1 2084.1 
2278.0 2439.2 2561.8 2696.5 2875.3 3097.5 3311.3 3322.2 3090.9 2596.8 1658.4 830.4 563.5 415.5 303.2 220.4 
164.3 118.4 71.9 21.1 0.0 0.0 
974.7 1078.0 1204.8 1297.8 1347.3 1371.5 1402.9 1431.9 1439.7 1469.3 1538.8 1638.4 1742.9 1885.4 2078.1 
2279.2 2446.5 2568.5 2701.9 2870.4 3106.6 3314.9 3336.0 3113.2 2643.3 1676.5 888.4 582.2 427.6 309.2 227.7 
173.3 120.2 73.7 22.3 0.0 0.0 
974.7 1079.2 1200.6 1297.2 1351.6 1378.7 1412.6 1449.4 1462.7 1486.2 1546.6 1637.8 1750.8 1883.6 2047.3 
2255.0 2446.5 2589.6 2713.4 2871.6 3098.1 3359.6 3470.1 3340.9 2952.6 2110.1 1142.6 710.8 529.0 385.9 268.1 
192.0 131.1 87.6 39.9 0.0 0.0 
974.7 1078.0 1194.5 1290.0 1361.8 1399.9 1437.9 1479.0 1508.0 1524.3 1562.3 1640.2 1743.5 1860.1 2009.8 
2166.9 2353.5 2522.6 2674.8 2843.2 3041.9 3362.0 3566.7 3549.2 3271.4 2644.0 1578.0 948.2 671.6 512.7 383.5 
240.4 154.0 94.8 43.5 0.0 0.0 
974.7 1071.4 1182.5 1281.5 1360.0 1421.6 1469.9 1518.9 1562.3 1588.3 1610.6 1656.5 1739.9 1845.6 1967.0 
2122.8 2287.6 2453.1 2634.3 2811.8 3005.1 3286.5 3688.7 3888.6 3798.6 3393.4 2447.1 1434.9 867.8 643.2 
500.0 350.3 222.2 137.7 57.4 0.6 0.0 
974.7 1055.0 1160.1 1258.0 1347.3 1424.6 1501.9 1562.9 1624.5 1678.9 1722.4 1760.4 1805.7 1876.4 1981.5 
2114.3 2279.8 2480.3 2706.8 2929.0 3112.0 3264.2 3509.4 3930.3 4232.9 4203.3 3703.8 2624.0 1489.9 770.6 
480.7 344.2 201.7 126.8 54.4 3.6 0.0 
974.7 1041.8 1126.9 1218.7 1310.5 1402.9 1496.5 1589.5 1683.7 1774.9 1864.9 1941.0 2005.6 2057.5 2122.2 
2220.6 2358.9 2526.8 2717.0 2926.6 3125.9 3300.4 3476.8 3778.7 4396.5 5069.3 5409.3 5198.5 4138.6 2527.4 
1247.7 539.3 256.7 133.5 53.7 6.6 0.0 
974.7 1024.8 1090.1 1170.4 1258.6 1348.5 1442.2 1555.7 1674.7 1798.5 1935.6 2063.6 2178.3 2308.8 2436.2 
2591.4 2775.6 2960.4 3181.4 3367.4 3573.4 3781.1 3979.2 4235.3 4583.1 5196.1 6318.8 7264.5 7193.3 5810.9 
4197.2 2725.5 1421.0 460.2 187.2 33.2 0.0 
974.7 1013.4 1067.7 1137.8 1217.5 1303.9 1396.3 1498.9 1617.3 1747.7 1878.8 2006.8 2134.2 2273.8 2438.6 
2643.3 2878.9 3145.8 3451.4 3746.7 4006.4 4225.6 4437.6 4649.6 4928.0 5351.9 6128.0 7208.4 7576.8 
6614.1 5043.9 3262.4 1629.4 659.5 223.4 50.1 0.0 
974.7 1006.7 1050.8 1108.8 1183.7 1258.6 1346.1 1441.6 1549.7 1668.6 1790.0 1906.6 2021.9 2146.3 2302.1 
2488.1 2716.4 2998.5 3314.9 3661.6 4004.6 4318.6 4626.0 4928.6 5237.8 5640.6 6330.3 7241.6 7564.7 
6962.6 5714.3 3732.2 1785.2 699.9 285.7 69.5 0.0 
974.7 991.0 1017.6 1054.4 1102.8 1156.5 1216.3 1281.5 1355.2 1434.3 1513.4 1584.1 1642.7 1708.5 1794.8 
1906.6 2047.9 2226.6 2434.4 2659.7 2886.7 3104.7 3331.2 3593.3 3911.6 4402.0 5196.7 6044.0 5955.2 5208.2 
4243.1 2577.5 1010.4 377.4 148.6 36.2 0.0 
974.7 985.0 1002.5 1029.1 1062.9 1100.3 1139.0 1175.2 1215.7 1252.5 1285.7 1303.9 1307.5 1303.9 1305.1 
1318.4 1355.2 1415.6 1512.8 1628.2 1767.1 1931.9 2104.7 2319.0 2597.5 3038.3 3757.0 4260.6 3902.5 3291.4 
2645.2 1517.0 604.5 234.3 95.4 25.4 0.0 
974.7 971.1 980.8 996.5 1014.0 1030.9 1041.8 1044.2 1039.9 1025.5 997.7 956.0 904.1 844.3 783.9 
733.2 695.7 672.8 671.6 692.1 733.8 788.7 852.1 928.2 1041.2 1232.6 1462.7 1482.6 1156.5 886.6 
731.3 479.5 249.4 125.0 61.0 22.3 0.0 
974.7 963.9 959.0 954.8 940.9 920.4 885.3 840.0 793.5 748.3 698.7 661.3 628.7 601.5 579.2 560.4 
543.5 529.6 520.0 512.7 506.1 497.6 488.0 470.5 437.2 396.8 349.1 309.8 276.0 244.0 210.2 176.3 138.9 97.8 58.6 21.7 
0.0 
974.7 951.2 934.3 909.5 876.3 837.0 799.6 763.4 730.7 699.9 674.0 653.4 637.1 619.6 600.3 581.6 
562.9 542.9 523.0 505.5 486.8 465.6 440.3 410.7 380.5 351.5 325.5 298.3 270.0 240.4 208.4 175.1 131.1 85.8 49.5 13.3 
0.0 
974.7 942.1 913.1 876.3 836.4 803.2 779.1 757.9 736.8 718.7 704.8 691.5 671.6 649.2 623.2 597.9 
573.1 550.2 534.5 525.4 512.1 492.2 469.8 449.9 427.0 399.8 371.4 338.2 302.6 266.3 225.9 180.6 136.5 93.6 54.4 10.3 
0.0 
974.7 933.1 895.6 852.1 817.1 797.2 786.9 777.8 769.4 759.1 744.6 724.1 695.7 663.7 631.1 599.1 
572.5 551.4 542.9 540.5 531.4 526.6 527.8 517.0 497.6 457.2 424.0 387.7 348.5 307.4 265.7 222.2 163.1 117.8 63.4 3.0 
0.0 
974.7 924.0 879.9 835.8 809.9 802.6 804.4 808.0 809.2 799.6 775.4 741.0 699.3 658.9 619.0 585.8 
557.4 539.3 534.5 527.2 518.2 518.2 522.4 505.5 490.4 468.0 438.4 408.9 376.8 335.8 297.7 231.3 182.4 132.3 76.1 0.6 
0.0 
974.7 915.5 866.0 826.2 809.2 812.9 825.0 840.0 847.9 835.8 800.8 748.9 691.5 638.3 590.6 556.2 
536.3 526.0 519.4 503.1 484.9 483.1 470.5 463.2 451.1 428.2 404.6 380.5 350.3 320.1 271.2 225.9 173.3 129.2 65.8 0.0 
0.0 
974.7 911.9 860.0 823.1 812.3 823.1 844.9 867.2 879.9 864.2 820.7 755.5 680.0 610.6 561.0 541.1 
546.5 548.4 527.8 485.5 458.4 448.1 440.3 434.8 420.3 402.2 383.5 357.5 327.3 295.9 248.8 209.0 158.8 119.6 54.4 0.0 
0.0 
974.7 906.5 854.5 818.9 812.9 828.6 855.1 881.7 894.4 878.1 829.2 753.1 661.3 581.6 534.5 521.2 
539.9 539.9 486.8 448.1 438.4 430.0 430.6 427.0 413.7 401.6 390.1 370.2 339.4 295.9 247.6 201.1 149.2 97.8 38.7 0.0 
0.0 
974.7 907.7 857.0 818.9 811.7 827.4 854.5 882.3 898.0 882.9 835.8 757.9 665.5 583.4 533.3 518.8 
538.1 536.9 478.9 442.7 435.4 427.0 428.2 424.6 411.9 401.0 389.5 369.6 337.0 290.5 244.0 198.7 143.7 91.8 36.8 0.0 
0.0 
